Brand: CHANCE Lineman Grade Tools
Catalog ID: PST6003438
Catalog Number
PST6003438
Connector Type
Clamp-Type
UPC
096359493099
Length
17.02 in
Pipe Size
2.6875 in
Weight
53.8 lb
Fault Current - ASTM Grade
ASTM Grade 3