Brand: Chance
Catalog ID: PSC2060694
For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.
Catalog Number
PSC2060694
EU RoHS Indicator
No
UPC
096359399803
Dimensions
25.500 in x 4.500 in x 1.500 in
Distance From Pole
N/A
Height
1.5 in
Length
25.5 in
Weight
2.1 lb
Width
4.5 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Carton Quantity
20