HUBBELL POWER SYSTEMS
Image of H47234 Single Trolley Wheel with 2.5 in (63 mm) Pole Clamp

Single Trolley Wheel with 2.5 in (63 mm) Pole Clamp

Brand: CHANCE Lineman Grade Tools

Catalog ID: H47234

Single Trolley Wheel with 2.5" Pole Clamp.

  • Snatch blocks hooked into butt ring to keep heandlines from dragging over tower structure, giving clearance to tools in transit
  • Bronze mounting hooks are secured with bronze wing nuts on plated steel bolts
  • Hook adjustment will fit tower angle from 1-3/4" x 1-3/4" up to 6" x 6"
  • Maximum load for the gin is 500 lbs.

General

Catalog Number

H47234

EU RoHS Indicator

No

Style

Trolley Pole

UPC

096359040859

Dimensions

Dimensions

18 in x 7.63 in x 6.25 in

Dimensions Metric

457 mm x 194 mm x 159 mm

Height

6.25 in

Height Metric

159 mm

Length

18 in

Length Metric

457 mm

Weight

7.5 lb

Weight Metric

3.4 kg

Width

7.63 in

Width Metric

194 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No