HUBBELL POWER SYSTEMS
SINGLE-WIRE SECONDARY BRACKET, 11-1/2in OFFSET
Image of PSC2060700 SINGLE-WIRE SECONDARY BRACKET, 11-1/2in OFFSET

SINGLE-WIRE SECONDARY BRACKET, 11-1/2in OFFSET

Brand: Chance

Catalog ID: PSC2060700

Provides a means to secure a seconday wire to pole with 11-1/2" offset.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Manufactured from 2" x 9/16" x 3/16" steel channel
  • Mounts with 5/8" dia. thru-bolts
  • galvanized per ASTM A-153

General

Catalog Number

PSC2060700

Coating

Galvanized, ASTM A-153

Material

Steel

Style

1 Wire

UPC

096359459231

Dimensions

Dimensions

12.500 in x 12.300 in x 3.000 in

Distance From Pole

N/A

Height

3 in

Length

12.5 in

Weight

6.22 lb

Width

12.3 in

Logistics

Carton Quantity

8

Pallet Quantity

192