
Brand: CHANCE Lineman Grade Tools
Catalog ID: M445550
Catalog Number
M445550
EU RoHS Indicator
No
Style
Skinning Knife
UPC
096359047629
Dimensions
7.25 in x 2 in x 0.5 in
Dimensions Metric
184 mm x 51 mm x 13 mm
Height
0.5 in
Height Metric
13 mm
Length
7.25 in
Length Metric
184 mm
Weight
0.25 lb
Weight Metric
0.1 kg
Width
2 in
Width Metric
51 mm
EU RoHS Indicator
No