HUBBELL POWER SYSTEMS
Image of C4170149 Sleeve Bag, 27 in (685 mm) long X 12 in (304 mm) Top – 7 in (177 mm) Bottom

Sleeve Bag, 27 in (685 mm) long X 12 in (304 mm) Top – 7 in (177 mm) Bottom

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4170149

For flat storage of rubber sleeves. Bar-tacked corners, snap fasteners, and double nylon stitching.

27" x 12" Sleeve Bag

General

Catalog Number

C4170149

EU RoHS Indicator

No

Style

Sleeve Bag

Type

Container

UPC

096359021568

Dimensions

Weight

0.637 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

20