HUBBELL POWER SYSTEMS
Image of 6452 SLEEVE, SERVING, 1/4" STRAND SIZE
Buy America(n) Qualified

SLEEVE, SERVING, 1/4" STRAND SIZE

Brand: Chance

Catalog ID: 6452

Serving sleeves secures the loose end of guy strand that projects beyond the guy clamp.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Flared end to facilitate installation
  • Overall length is 1-3/8"
  • Galvanized steel per ASTM A-153

General

Catalog Number

6452

Coating

Galvanized, ASTM A-153

Material

Steel

UPC

096359073208

Dimensions

Dimensions

1.38 in x 0.69 in x 0.44 in

Distance From Pole

N/A

Height

0.44 in

Length

1.38 in

Weight

0.02 lb

Width

0.69 in

Certifications And Compliance

Buy America(n) Qualified

  • Buy America Compliant (All status valid till December 2025)
  • Buy American Act Compliant (All status valid till December 2025)
  • BABA Compliant (All status valid till December 2025)

Logistics

Pallet Quantity

40000