Brand: Chance
Catalog ID: 6454
Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.
Catalog Number
6454
Coating
Galvanized, ASTM A-153
Material
Steel
UPC
096359073222
Dimensions
1.750 in x 0.942 in x 0.665 in
Distance From Pole
N/A
Height
0.665 in
Length
1.75 in
Weight
0.07 lb
Width
0.942 in
Buy America(n) Qualified
BABA Compliant (All status valid till December 2024)
RUS Listed Reference
dz - Clip, guy wire
Pallet Quantity
24000