HUBBELL POWER SYSTEMS
Image of 6455 SLEEVE, SERVING, 7/16" STRAND SIZE
Buy America(n) Qualified

SLEEVE, SERVING, 7/16" STRAND SIZE

Brand: Chance

Catalog ID: 6455

Serving sleeves secures the loose end of guy strand that projects beyond the guy clamp.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Flared end to facilitate installation
  • Overall length is 2"
  • Galvanized steel per ASTM A-153

General

Catalog Number

6455

Coating

Galvanized, ASTM A-153

Material

Steel

UPC

096359073239

Dimensions

Dimensions

2.00 in x 1.03 in x 0.62 in

Distance From Pole

N/A

Height

0.62 in

Length

2 in

Weight

0.1 lb

Width

1.03 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

RUS Listed Reference

dz - Clip, guy wire

Logistics

Pallet Quantity

8000