Brand: Pencell
Catalog ID: TPS20PE
By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.
Catalog Number
TPS20PE
Color
PenCell Green
Insulated?
No
Material
HDPE Plastic
Dimensions
22 in x 14 in x 5 in
Height
5 in
Length
22 in
Weight
10 lb
Width
14 in