HUBBELL POWER SYSTEMS
Image of PSC6003349 Slip-Resistant Epoxiglas® Series KIt, 58" x 120"
Buy America(n) Qualified

Slip-Resistant Epoxiglas® Series KIt, 58" x 120"

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC6003349

Slip-Resistant Equi-Mat®KIt, Personal Protective Ground Mat, 58" x 120", includes Long Ball Stud, Ground Set (T6002841) and Storage Bag (C4170147)

  • Portable, lightweight, high performance
  • An easy way to help establish an equipotential zone for a worker
  • For standing on during various energized and deenergized work practices
  • Properly applied, it accomplishes compliance with OSHA 1910.269: “Equipotential Zone. Temporary protective grounds SHALL be placed at such locations and arranged in such a manner as to prevent each employee from being exposed to hazardous differences in electricalpotential.”
  • Consists of a high-ampacity tinned-copper-braid cable sewn in a grid pattern onto a vinyl/polyester fabric
  • Cable terminals permit connecting mat's grid in series with an electrical ground and subject system component or vehicle
  • Mat may be folded and stored in a tool bag to help keep it clean and protected

General

Catalog Number

PSC6003349

EU RoHS Indicator

No

Series

Equi-Mat® Series

Size

58 in x 120 in

UPC

096359479482

Dimensions

Size

58 in x 120 in

Weight

27 lb

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

EU RoHS Indicator

No