HUBBELL POWER SYSTEMS
Image of PSC6003346 Slip-Resistant Equi-Mat®, 58" x 120"
* Representative image
Image of PSC6003346 Slip-Resistant Equi-Mat®, 58" x 120"
play
play

Slip-Resistant Equi-Mat®, 58" x 120"

Brand: Chance Lineman Tools & Equipment

Catalog ID: PSC6003346

Slip-Resistant Equi-Mat®, Personal Protective Ground Mat, 58" x 120", includes Long Ball Stud

  • Portable, lightweight, high performance
  • An easy way to help establish an equipotential zone for a worker
  • For standing on during various energized and deenergized work practices
  • Properly applied, it accomplishes compliance with OSHA 1910.269: “Equipotential Zone. Temporary protective grounds SHALL be placed at such locations and arranged in such a manner as to prevent each employee from being exposed to hazardous differences in electricalpotential.”
  • Consists of a high-ampacity tinned-copper-braid cable sewn in a grid pattern onto a vinyl/polyester fabric
  • Cable terminals permit connecting mat's grid in series with an electrical ground and subject system component or vehicle
  • Mat may be folded and stored in a tool bag to help keep it clean and protected

Product details

General

Catalog Number

PSC6003346

EU RoHS Indicator

No

Size

58 in x 120 in

UPC

096359479475

Dimensions

Weight

13 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads

Media

Videos

play
CHANCE Temporary Protective Grounding
play
CHANCE Temporary Protective Grounding