HUBBELL POWER SYSTEMS
Slip-Resistant Equi-Mat® Kit, 58 in x 58 in (1.4 m x 1.4 m)
Image of PSC6003348 Slip-Resistant Equi-Mat® Kit, 58 in x 58 in (1.4 m x 1.4 m)

Slip-Resistant Equi-Mat® Kit, 58 in x 58 in (1.4 m x 1.4 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC6003348

Slip-Resistant Equi-Mat® Kit, Personal Protective Ground Mat, 58" x 58", includes Long Ball Stud, Ground Set (T6002841) and Storage Bag (C4170147)

  • Portable, lightweight, high performance
  • An easy way to help establish an equipotential zone for a worker
  • For standing on during various energized and deenergized work practices
  • Assists with compliance to OSHA 1910.269 when properly applied
  • Consists of a high-ampacity tinned-copper-braid cable sewn in a grid pattern onto a vinyl/polyester fabric
  • Cable terminals permit connecting mat's grid in parallel with an electrical ground and subject system component or vehicle
  • Mat may be folded and stored in a tool bag to help keep it clean and protected

General

Catalog Number

PSC6003348

EU RoHS Indicator

No

Series

Equi-Mat® Series

Size

58 in x 58 in

UPC

096359490166

Dimensions

Dimensions

22 in x 11 in x 11 in

Height

11 in

Length

22 in

Size

58 in x 58 in

Weight

19 lb

Width

11 in

Certifications And Compliance

EU RoHS Indicator

No