HUBBELL POWER SYSTEMS
Image of T4001931 Small Roller Wireholder with Hi-Ranger Adapter

Small Roller Wireholder with Hi-Ranger Adapter

Brand: CHANCE Lineman Grade Tools

Catalog ID: T4001931

2IN ROLLER WIREHOLDER-4X4 HIGH RANGER

  • Wire Holder Type: Small Roller 2” Opening
  • Adapter: Hi-Ranger 4 1/8” x 4 1/8”

General

Catalog Number

T4001931

UPC

096359403951

Dimensions

Dimensions

14 in x 9.5 in x 6 in

Dimensions Metric

356 mm x 241 mm x 152 mm

Height

6 in

Height Metric

152 mm

Length

14 in

Length Metric

356 mm

Weight

14 lb

Weight Metric

6.4 kg

Width

9.5 in

Width Metric

241 mm