HUBBELL POWER SYSTEMS
Image of C4000268 Small Wireholder w/ 2.5 in (63 mm) Arm Clamp

Small Wireholder w/ 2.5 in (63 mm) Arm Clamp

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4000268

Seven Delrin plastic rollers offer protection to conductors while raising the conductor above the work area. Accommodates conductors up to and including 1.5 inches in diameter. The gate is held closed by a springloaded latch which must be manually opened.

  • Roller Wireholder — Seven Delrin plastic rollers offer protection to conductors while raising the conductor above the work area. Accommodates conductors up to and including 1-1/2 inches in dia. The gate is held closed by a spring-loaded latch which must be manually opened
  • Insulators— Epoxy based, available as separate items or can be added to existing auxiliary arm wireholders to upgrade for 34.5 kV use

General

Catalog Number

C4000268

Style

Roller Wireholder

UPC

096359016458

Dimensions

Weight

4.37 lb

Weight Metric

2 kg

Logistics

Carton Quantity

10