HUBBELL POWER SYSTEMS
Image of C4000269 Small Wireholder with Clamp and Insulator

Small Wireholder with Clamp and Insulator

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4000269

2IN ROLLER WIREHOLDER W/ 2.5IN CLAMP+INS

Adapter: Clamp for 2.5” Arm and M48057 Insulator

General

Catalog Number

C4000269

UPC

096359480556

Dimensions

Weight

6 lb

Weight Metric

2.7 kg

Logistics

Carton Quantity

10