HUBBELL POWER SYSTEMS
Image of SMC27-125D1D2ME6XX SmartClose 27kV, 125kV BIL, 200A Synchronous Vacuum Switch, 18"
Image of SMC27-125D1D2ME6XX SmartClose 27kV, 125kV BIL, 200A Synchronous Vacuum Switch, 18"

SmartClose 27kV, 125kV BIL, 200A Synchronous Vacuum Switch, 18"

Brand: Trinetics

Catalog ID: SMC27-125D1D2ME6XX

27kV, 125kV BIL, 200A 3ph tank capacitor switch with 3-120V solenoid operators for optional independent pole operation, 3 manual open/close handles, 6 integral voltage sensors, substation frame compatible mounting flange, 5-pin receptacle for control cable, and fiber optic compartment with 2 AVAGO snap-on bulkhead connectors. Includes wildlife covers

  • Considerably improving precision and reliability of close on waveform switching, our SmartClose line of synchronous capacitor switches simultaneously reduces commissioning time, complexity and cost for capacitor bank applications.
  • What’s more, these vacuum capacitor switches offer self-calibration as well as restrike-free and maintenance-free switching – among other benefits.
  • Rated for 125kV BIL pad- and pole-mounted capacitor banks and the 27kV applications.
  • ANSI Standard C37.66-2005.
  • The bank controller decides when the capacitor bank is needed and the SmartClose synchronous capacitor switch receives that command and performs the synchronous close automatically.

General

Catalog Number

SMC27-125D1D2ME6XX

Interruption Type

Cycloaliphatic Epoxy

Operating Mechanism

Solenoid

Product Type

SmartCloseĀ® Synchronous Vacuum

Switch Type

Vacuum synchronous

Type

SmartClose (3-phase switch)

Electrical Ratings

Creep and Leakage Distance

18"

Current Rating

200 A

Operating Voltage

120 VAC

Phase

Three Phase

Configuration

Operating Mechanism

Solenoid