HUBBELL POWER SYSTEMS
Image of 22302 Snatch Block with Steel Meat Hook, 1,250 lb.
Image of 22302 Snatch Block with Steel Meat Hook, 1,250 lb.

Snatch Block with Steel Meat Hook, 1,250 lb.

Brand: CHANCE Lineman Grade Tools

Catalog ID: 22302

Light-weight cast-aluminum housing and sheave with a hinged cotterlock yoke makes for quick rigging in diversified applications.

  • Steel Meat hook version
  • Sheave operates on bronze oilite bearings
  • Maximum rope size is 5/8"
  • Maximum rated working load 1,250 lb.
  • Replacement Ball Lok pin and chain PS400006 available separately

Product details

General

Catalog Number

22302

Material

Cast Aluminum

Material Type

Standard

Max Load Lbs.

1250 lb

Style

With Meat Hook

Swivel Top?

Yes

Type

Load Lift Assist

UPC

096359069782

Dimensions

Weight

2 lb

WeightMetric

0.9 kg

Logistics

Carton Quantity

1

Pallet Quantity

300

Standard Package

1

Resources and downloads

Specifications