Brand: ANDERSON
Catalog ID: SC30AHM
Socket clevises are used primarily for connecting associated hardware.
Catalog Number
SC30AHM
Material
Ductile Iron
Material - Pin (Clevis)
Galvanized Steel
Material - Pin (Cotter)
Stainless Steel
Number of Bolt Holes
0
Series
SC Series
Strength Rating - Ultimate
30000 lb
Strength Rating - Ultimate Body
0 lb
UPC
096359325079
Assembly Rating (Ultimate)
0 lb
Clevis Opening
0.875 in
Diameter - Bolt
0 in
Diameter - Pin
0 in
Dimensions
1.813 in x 4.5 in x 0.875 in
Height
0.875 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Insulator Throat Diameter Range
0 - 0
Length
1.813 in
Length - Coupling
4.5 in
Length - Pin
0 in
Maximum Adjustment
0 in
Ring Height
0 in
Weight
3.155 lb
Width
4.5 in
Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in