

Brand: ANDERSON
Catalog ID: SC501
Socket clevises are used primarily for connecting associated hardware.
Catalog Number
SC501
Material
Ductile Iron
Material - Pin (Clevis)
Galvanized Steel
Material - Pin (Cotter)
Stainless Steel
Material Type
Standard
Series
SC Series
Strength Rating - Ultimate
50000 lb
Strength Rating - Ultimate Body
0 lb
UPC
096359399490
Clevis Opening
1.125 in
Diameter - Bolt
0 in
Diameter - Pin
0 in
Dimensions
2.375 in x 3.281 in x 2.375 in
Height
2.375 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Insulator Throat Diameter Range
0 - 0
Length
2.375 in
Length - Coupling
3.281 in
Length - Pin
0 in
Ring Height
0 in
Weight
4.508 lb
Width
3.281 in
Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in
Assembly Rating (Ultimate)
0 lb
Strength Rating - Ultimate
50000 lb
Strength Rating - Ultimate Body
0 lb
Maximum Adjustment
0 in
Number of Bolt Holes
0
Pallet Quantity
504