HUBBELL POWER SYSTEMS
Image of 936032000 Socket Eye
*Representative image
Image of 936032000 Socket Eye

Socket Eye

Brand: ANDERSON

Catalog ID: 936032000

Socket eyes can be used for connecting conductor clamping devices to ball and socket type insulators.

  • Ultimate Strength is 27,000 lbs. (120 kN)
  • Hole Diameter - 0.813 inches
  • Width - 3/4"
  • Length - 3"
  • Material: Body - galvanized ductile iron, Cotter Pin - stainless steel
  • For use with ANSI class 52-3 and 52-5 insulators per ANSI Spec. C29.2-71.

General

Catalog Number

936032000

Material

Ductile Iron

Material - Pin (Cotter)

Stainless Steel

Material Type

Standard

Number of Bolt Holes

0

Series

SA Series

Strength Rating - Ultimate

27000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359252955

Dimensions

Diameter - Bolt

0 in

Diameter - Eye Hole

0.813 in

Diameter - Pin

0 in

Dimensions

2.31 in x 4.63 in x 0.75 in

Height

0.75 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length

2.31 in

Length - Coupling

3 in

Length - Pin

0 in

Ring Height

0 in

Weight

2.112 lb

Width

4.63 in

Width - Eye

0.75 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Force Related

Assembly Rating (Ultimate)

0 lb

Strength Rating - Ultimate

27000 lb

Strength Rating - Ultimate Body

0 lb

Operational

Maximum Adjustment

0 in

Configuration

Number of Bolt Holes

0

Logistics

Pallet Quantity

800