HUBBELL POWER SYSTEMS
Image of 936063002 Socket Eye

Socket Eye

Brand: ANDERSON

Catalog ID: 936063002

Socket eyes can be used for connecting conductor clamping devices to ball and socket type insulators.

  • Ultimate Strength is 30,000 lbs. (133 kN)
  • Hole Diameter - 1.188 inches
  • Width - 1-1/4"
  • Length - 3"
  • Material: Body - galvanized ductile iron, Cotter Pin - stainless steel
  • For use with ANSI class 52-3 and 52-5 insulators per ANSI Spec. C29.2-71.

General

Catalog Number

936063002

EU RoHS Indicator

Material

Ductile Iron

Material - Pin (Cotter)

Stainless Steel

Material Type

Non-Standard

Number of Bolt Holes

0

Series

SA Series

Strength Rating - Ultimate

30000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359252986

Dimensions

Diameter - Bolt

0 in

Diameter - Eye Hole

1.188 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Coupling

3 in

Length - Pin

0 in

Ring Height

0 in

Weight

2.254 lb

Width - Eye

1.125 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Certifications And Compliance

EU RoHS Indicator

Force Related

Assembly Rating (Ultimate)

0 lb

Strength Rating - Ultimate

30000 lb

Strength Rating - Ultimate Body

0 lb

Operational

Maximum Adjustment

0 in

Configuration

Number of Bolt Holes

0

Logistics

Pallet Quantity

960