
Brand: ANDERSON
Catalog ID: SYC30SN
Socket Y-Clevis are used to connect yoke plates or associated hardware to ball and socket insulators.
Catalog Number
SYC30SN
Material
Ductile Iron
Material - Pin (Clevis)
Galvanized Steel
Material - Pin (Cotter)
Stainless Steel
Material Type
Non-Standard
Number of Bolt Holes
0
Strength Rating - Ultimate
30000 lb
Strength Rating - Ultimate Body
0 lb
UPC
096359328513
Diameter - Bolt
0 in
Diameter - Pin
0 in
Height
0.56 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Insulator Throat Diameter Range
0 - 0
Length - Coupling
2.75 in
Length - Pin
0 in
Ring Height
0 in
Weight
3.136 lb
Width
2.75 in
Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in
Assembly Rating (Ultimate)
0 lb
Strength Rating - Ultimate
30000 lb
Strength Rating - Ultimate Body
0 lb
Maximum Adjustment
0 in
Number of Bolt Holes
0
Pallet Quantity
768