HUBBELL POWER SYSTEMS
Image of SYC50 Socket Y-Clevis

Socket Y-Clevis

Brand: ANDERSON

Catalog ID: SYC50

Socket Y-Clevis are used to connect yoke plates or associated hardware to ball and socket insulators. The bent bolt in the Y-section provides an additional point of articulation within an assembly. Type SYCS is a short coipling version of Type SYC that offers the same articulation advantages.

Socket Y-Clevis are used to connect yoke plates or associated hardware to ball and socket insulators.

  • "Material: Body-Galvanized ductile iron, Hardware-Galvanized steel, Cotter Pin-stainless steel
  • For use with ANSI class 52-8 & 52-11 insulators
  • Shield nut can be supplied by adding suffix “SN” to catalog"

General

Catalog Number

SYC50

Material

Ductile Iron

Material - Pin (Cotter)

Stainless Steel

Material Type

Standard

Number of Bolt Holes

0

Strength Rating - Ultimate

50000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359328537

With Sphere Nut

No

Dimensions

Diameter - Bolt

0 in

Diameter - Pin

0 in

Height

0.63 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Coupling

2.875 in

Length - Pin

0 in

Ring Height

0 in

Weight

5.6 lb

Width

3 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Force Related

Assembly Rating (Ultimate)

0 lb

Strength Rating - Ultimate

50000 lb

Strength Rating - Ultimate Body

0 lb

Operational

Maximum Adjustment

0 in

Configuration

Number of Bolt Holes

0

With Sphere Nut

No

Logistics

Pallet Quantity

480