HUBBELL POWER SYSTEMS
Image of GS952 Spacer, Secondary

Spacer, Secondary

Brand: FARGO

Catalog ID: GS952

Three Conductor PVC Spacer, 12" Centers

Once piece, No tools required for installation, Dielectric strength of 100V/mil.

General

Catalog Number

GS952

Color Code

Black

EU RoHS Indicator

No

Material

Composite

Material Type

Standard

Product Category

Spacers

UPC

096359313694

Dimensions

Dimensions

24.875 in x 12.000 in x 1.125 in

Height

1.125 in

Length

24.875 in

Weight

0.274 lb

Width

12 in

Conductor Related

Conductor Diameter - Maximum

0.52

Conductor Diameter - Minimum

0.26

Conductor Diameter (Covered) - Maximum

0.523 in

Conductor Diameter (Covered) - Minimum

0.257 in

Conductor Diameter (Covered) Range

0.523-0.257

Conductor Diameter Range

0.26 - 0.52

Conductor Spacing

12 in

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

100

Pallet Quantity

600