
Brand: Hubbell Power Systems
Catalog ID: 600SW
Accessory Type
Spanner Wrench
Catalog Number
600SW
EU RoHS Indicator
No
Material Type
Non-Standard
Type
Tools / Lugs / Parts
UPC
096359392811
Dimensions
9.438 in x 8.438 in x 3.625 in
Height
3.625 in
Length
9.438 in
Weight
0.46 lb
Width
8.438 in
Current Rating
600 A
Voltage Rating
15 kV
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Standard Package
1