HUBBELL POWER SYSTEMS
Image of 506125 SPIKE TYPE STEP for WOOD POLES, 5/8in x 10in

SPIKE TYPE STEP for WOOD POLES, 5/8in x 10in

Brand: Chance

Catalog ID: 506125

Step has fetter thread for driving into wood poles.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Flat driving surface
  • End is turned up 90 degrees
  • 4" driving depth mark on shank
  • Galvanized per ASTM A-153