HUBBELL POWER SYSTEMS
Image of C4060083 Spiral Conductor Cover with 4 ft. Epoxiglas® Series Handle, 36.6kV (Units for Single Crossarm)

Spiral Conductor Cover with 4 ft. Epoxiglas® Series Handle, 36.6kV (Units for Single Crossarm)

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4060083

Spiral Conductor Cover with 4 ft. Epoxiglas® Handle, 36.6kV (Units for Single Crossarm)

  • Includes a 4ft Epoxiglas® handle
  • Protects workers from accidental brush contact with energized components during line maintenance
  • Units interlock to form a long chain
  • Made from bright orange ABS plastic
  • Maximum use voltage of 14.6/36.6kV covered-phase-to-covered-phase
  • Works with single crossarm construction for 15kV construction (fits over most 15kV insulators)
  • Eliminates need for an insulator cover

General

Catalog Number

C4060083

EU RoHS Indicator

No

Series

Epoxiglas® Series

Style

With 4' (1.2 m) Handle

UPC

096359020523

Dimensions

Weight

10.1 lb

WeightMetric

4.5 kg

Electrical Ratings

Withstand Voltage

36 kV Phase-to-Phase for Single Crossarm

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Pallet Quantity

24