HUBBELL POWER SYSTEMS
Spiral Conductor Cover with Grip-All Adapter, 36.6 kV (Units for Single Crossarm)
Image of C4060083GA Spiral Conductor Cover with Grip-All Adapter, 36.6 kV (Units for Single Crossarm)

Spiral Conductor Cover with Grip-All Adapter, 36.6 kV (Units for Single Crossarm)

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4060083GA

Spiral Conductor Cover with Grip-All Adapter, 36.6kV (Units for Single Crossarm)

  • Includes a grip-all adapter
  • Protects workers from accidental brush contact with energized components during line maintenance
  • Units interlock to form a long chain
  • Made from bright orange ABS plastic
  • Maximum use voltage of 14.6/36.6kV covered-phase-to-covered-phase
  • Works with single crossarm construction for 15kV construction (fits over most 15kV insulators)
  • Eliminates need for an insulator cover

General

Catalog Number

C4060083GA

EU RoHS Indicator

Style

With Clampstick Adapter

UPC

096359020547

Dimensions

Weight

8.9 lb

Weight Metric

4 kg

Electrical Ratings

Withstand Voltage

36 kV Phase-to-Phase for Single Crossarm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Logistics

Pallet Quantity

24