
Brand: Hubbell Power Systems
Catalog ID: SVD104
The Hubbell spiral vibration damper (SVD) reduces Aeolian vibration on ADSS cable, Bare Conductor, and Shield Wire/OPGW. Aeolian vibration is a high frequency, low amplitude vibration caused by wind passing across a cable. This vibration can cause support hardware to breakdown and fail over time. SVD's are made of UV stabilized PVC and are very easy to install.
Application
Spiral vibration damper
Catalog Number
SVD104
Material
PVC
Product Category
Communications Connectors
UPC
096359606888
Dimensions
51.600 in x 1.600 in x 1.600 in
Height
1.6 in
Length
51.6 in
Weight
0.64 lb
Width
1.6 in
Conductor Diameter - Maximum
0.461
Conductor Diameter - Minimum
0.327
Conductor Diameter Range
0.327 - 0.461
Conductor Range
0.327-0.461 in
Conductor Type
ADSS, OPGW and Shield Wire
Carton Quantity
60
Pallet Quantity
1500