
Brand: Hubbell Power Systems
Catalog ID: SVD105
The Hubbell spiral vibration damper (SVD) reduces Aeolian vibration on ADSS cable, Bare Conductor, and Shield Wire/OPGW. Aeolian vibration is a high frequency, low amplitude vibration caused by wind passing across a cable. This vibration can cause support hardware to breakdown and fail over time. SVD's are made of UV stabilized PVC and are very easy to install.
Application
Spiral vibration damper
Catalog Number
SVD105
Material
PVC
Product Category
Communications Connectors
UPC
096359606895
Dimensions
53.900 in x 1.810 in x 1.810 in
Height
1.81 in
Length
53.9 in
Weight
0.75 lb
Width
1.81 in
Conductor Diameter - Maximum
0.563
Conductor Diameter - Minimum
0.461
Conductor Diameter Range
0.461 - 0.563
Conductor Range
0.461-0.563 in
Conductor Type
ADSS, OPGW and Shield Wire
Carton Quantity
50
Pallet Quantity
1250