
Brand: Hubbell Power Systems
Catalog ID: SVD106
The Hubbell spiral vibration damper (SVD) reduces Aeolian vibration on ADSS cable, Bare Conductor, and Shield Wire/OPGW. Aeolian vibration is a high frequency, low amplitude vibration caused by wind passing across a cable. This vibration can cause support hardware to breakdown and fail over time. SVD's are made of UV stabilized PVC and are very easy to install.
Application
Spiral vibration damper
Catalog Number
SVD106
Material
PVC
Product Category
Communications Connectors
UPC
096359612872
Dimensions
65.200 in x 2.110 in x 2.110 in
Height
2.11 in
Length
65.2 in
Weight
1.374 lb
Width
2.11 in
Conductor Diameter - Maximum
0.76
Conductor Diameter - Minimum
0.563
Conductor Diameter Range
0.563 - 0.76
Conductor Range
0.563-.760 in
Conductor Type
ADSS, OPGW and Shield Wire
Carton Quantity
30
Pallet Quantity
750