HUBBELL POWER SYSTEMS
Image of PSC10002P50 Splice Sleeve

Splice Sleeve

Brand: Hubbell Power Systems

Catalog ID: PSC10002P50

Single Fusion Splice Sleeve, 60mm, 50 per package

Heat Shrink Sleeve Single Fusion 2.375” (60 mm) Length (Sold as bag of 50 pieces).

  • Sinlge fusion splice heat shrink sleeve
  • 50 per package
  • 2.375" (60mm) length

General

Catalog Number

PSC10002P50

UPC

096359657965

Dimensions

Dimensions

4.000 in x 3.000 in x 1.000 in

Height

1 in

Length

4 in

Width

3 in

Logistics

Standard Package

1