HUBBELL POWER SYSTEMS
Image of H314624 Spliced Disconnect Stick 1.25 in (32 mm) x 12 ft (3.6 m) and 1.5 in (38 mm) x 12 ft (3.6 m)

Spliced Disconnect Stick 1.25 in (32 mm) x 12 ft (3.6 m) and 1.5 in (38 mm) x 12 ft (3.6 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: H314624

DISCONNECT STICK - SPLICED - 24FT(12+12), For convenience in transporting and/or where greater length is required, Spliced Disconnect Sticks are available. The splice is strong and rigid . . . easy to put together and easy to take apart. The taking-down feature of these sticks makes them especially handy to carry on line trucks or in tool trailers.

  • Provide insulation for linemen in opening and closing disconnect switches and cutouts
  • Also used for installing and removing open-link fuse links
  • Poles are made ofEpoxiglas®
  • NEMA-standard heads of cast bronze
  • Available in three types: switch head, disconnect head, or spliced disconnect head
  • For convenient transporting and/or when greater length is required
  • Splice is strong and rigid – easy to assemble and disassemble
  • Taking-down feature makes sticks easy to carry on line trucks and in tool trailers