HUBBELL POWER SYSTEMS
Image of H314612 Spliced Disconnect Stick 1.25 in (32 mm) x 6 ft (1.8 m) and 1.5 in (38 mm) x 6 ft (1.8 m)
Buy America(n) Qualified

Spliced Disconnect Stick 1.25 in (32 mm) x 6 ft (1.8 m) and 1.5 in (38 mm) x 6 ft (1.8 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: H314612

DISCONNECT STICK - SPLICED - 12FT(6+6), For convenience in transporting and/or where greater length is required, Spliced Disconnect Sticks are available. The splice is strong and rigid . . . easy to put together and easy to take apart. The taking-down feature of these sticks makes them especially handy to carry on line trucks or in tool trailers.

  • Provide insulation for linemen in opening and closing disconnect switches and cutouts
  • Also used for installing and removing open-link fuse links
  • Poles are made ofEpoxiglas®
  • NEMA-standard heads of cast bronze
  • Available in three types: switch head, disconnect head, or spliced disconnect head
  • For convenient transporting and/or when greater length is required
  • Splice is strong and rigid – easy to assemble and disassemble
  • Taking-down feature makes sticks easy to carry on line trucks and in tool trailers

General

Catalog Number

H314612

EU RoHS Indicator

No

Storage Bag Included?

P621-5 (Bag not included. Must be ordered separately.)

Style

Spliced Disconnect Stick

UPC

096359040149

Dimensions

Dimensions

82.0 in x 5.25 in x 5.25 in

Dimensions Metric

2.0 m x 13.3 mm x 13.3 mm

Height

5.25 in

Height Metric

13.3 mm

Length

82 in

Length Metric

2 m

Weight

6 lb

WeightMetric

2.7 kg

Width

5.25 in

WidthMetric

13.3 mm

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

EU RoHS Indicator

No