HUBBELL POWER SYSTEMS
Spliced Disconnect Stick 1.25 in (32 mm) x 8 ft (2.4 m) and 1.5 in (38 mm) x 10 ft (3.0 m)
Image of H314618 Spliced Disconnect Stick 1.25 in (32 mm) x 8 ft (2.4 m) and 1.5 in (38 mm) x 10 ft (3.0 m)

Spliced Disconnect Stick 1.25 in (32 mm) x 8 ft (2.4 m) and 1.5 in (38 mm) x 10 ft (3.0 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: H314618

DISCONNECT STICK - SPLICED - 18FT(8+10), For convenience in transporting and/or where greater length is required, Spliced Disconnect Sticks are available. The splice is strong and rigid . . . easy to put together and easy to take apart. The taking-down feature of these sticks makes them especially handy to carry on line trucks or in tool trailers.

  • Provide insulation for linemen in opening and closing disconnect switches and cutouts
  • Also used for installing and removing open-link fuse links
  • Poles are made ofEpoxiglas®
  • NEMA-standard heads of cast bronze
  • Available in three types: switch head, disconnect head, or spliced disconnect head
  • For convenient transporting and/or when greater length is required
  • Splice is strong and rigid – easy to assemble and disassemble
  • Taking-down feature makes sticks easy to carry on line trucks and in tool trailers

General

Catalog Number

H314618

EU RoHS Indicator

No

Storage Bag Included?

P621-8 (Bag not included. Must be ordered separately.)

Style

Spliced Disconnect Stick

UPC

096359040163

Dimensions

Dimensions

127.0 in x 5.25 in x 5.25 in

Dimensions Metric

3.2 m x 133 mm x 133 mm

Height

5.25 in

Height Metric

133 mm

Length

127 in

Length Metric

3.2 m

Weight

8.3 lb

Weight Metric

3.7 kg

Width

5.25 in

Width Metric

133 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No