HUBBELL POWER SYSTEMS
Spliced Impact Disconnect Stick 9 ft 8 in (2.9 m) Insulating Length, 13 ft (4.0 m) Overall
Image of PST4033709 Spliced Impact Disconnect Stick 9 ft 8 in (2.9 m) Insulating Length, 13 ft (4.0 m) Overall

Spliced Impact Disconnect Stick 9 ft 8 in (2.9 m) Insulating Length, 13 ft (4.0 m) Overall

Brand: CHANCE Lineman Grade Tools

Catalog ID: PST4033709

Spliced Impact Disconnect Stick 9’8” Clear Glass 13’2” Overall Length

  • Uses a slide-hammer mechanism to provide additional force for opening Disconnect Switches
  • Poles are made of 1-1/4” diameter Epoxiglas ™ meeting ASTM F711 and IEC 60855 standards
  • Heavy Duty Disconnect heads of bronze alloy
  • Available in complete sticks, spliced sticks, and conversion kits
  • Perfect for opening Switches in iced-over conditions

General

Catalog Number

PST4033709

UPC

096359840992

Dimensions

Dimensions

10 in x 5 in x 5 in

Dimensions Metric

25.4 mm x 12.7 mm x 12.7 mm

Height

5 in

Height Metric

12.7 mm

Length

10 in

Length Metric

25.4 mm

Weight

11 lb

Weight Metric

5 kg

Width

5 in

Width Metric

12.7 mm