HUBBELL POWER SYSTEMS
Image of PJ54481826F4S Splitt Pad® Series, 54"x48"x3"

Splitt Pad® Series, 54"x48"x3"

Brand: Quazite

Catalog ID: PJ54481826F4S

Splitt Pad®, Polymer Concrete, 54"W x 48"D x 4"H, Throat Opening = 18" x 26"

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • Functioning as a foundation
  • Flat pads support equipment weight while being lightweight, non-conductive and remaining stable under freeze and thaw cycles

General

Catalog Number

PJ54481826F4S

Insulated?

No

Material

Polymer Concrete

Series

Splitt Pad® Series

UPC

066203717074

Dimensions

Dimensions

54.75 in x 48.75 in x 4 in

Height

4 in

Length

54.75 in

Weight

282 lb

Width

48.75 in