HUBBELL POWER SYSTEMS
Image of PJ48421227G4S Splitt Pad® Series, 48"x42"x4"

Splitt Pad® Series, 48"x42"x4"

Brand: Quazite

Catalog ID: PJ48421227G4S

Hubbell's equipment Flat Pads are designed to work with an array of pad-mounted distribution transformers, switchgear, communication enclosures, and metal-enclosed devices while featuring a variety of benefits

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • Functioning as a foundation
  • Flat pads support equipment weight while being lightweight, non-conductive and remaining stable under freeze and thaw cycles.

General

Catalog Number

PJ48421227G4S

Insulated?

No

Material

Polymer Concrete

Series

Splitt Pad® Series

UPC

662037170684

Dimensions

Dimensions

48.75 in x 42.75 in x 4 in

Height

4 in

Length

48.75 in

Weight

191 lb

Width

42.75 in