HUBBELL POWER SYSTEMS
SPOOL INSULATOR, ANSI 53-1 CLASS, BLACK POLYMER
Image of C9091031P SPOOL INSULATOR, ANSI 53-1 CLASS, BLACK POLYMER

SPOOL INSULATOR, ANSI 53-1 CLASS, BLACK POLYMER

Brand: Chance

Catalog ID: C9091031P

ANSI class 53-1 black polymer spool insulator used in secondary clevis applications.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Black UV stabilized polymer material
  • Minimum ultimate tensile strength is 2,000 lbs.
  • Flashover, Dry 60 sec. is 20 kV
  • Flashover, Wet 10 sec. Vertical is 8kV, Horizontal is 10kV
  • Meets requiremens of ANSI C29.3

General

Catalog Number

C9091031P

UPC

096359724674

Dimensions

Weight

0.155 lb

Logistics

Carton Quantity

100