
Brand: Chance
Catalog ID: 0352G532
For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.
Catalog Number
0352G532
Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Material
Steel
Type
Insulated Secondary Clevis
UPC
096359266914
Dimensions
7.000 in x 5.000 in x 3.25 in
Distance From Pole
N/A
Height
3.25 in
Length
7 in
Weight
2.7 lb
Width
5 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Pallet Quantity
600