HUBBELL POWER SYSTEMS
SPOOL INSULATOR DEADEND CLEVIS, SWINGING STYLE w/MOUNTNG BRACKET
Image of 1948M SPOOL INSULATOR DEADEND CLEVIS, SWINGING STYLE w/MOUNTNG BRACKET

SPOOL INSULATOR DEADEND CLEVIS, SWINGING STYLE w/MOUNTNG BRACKET

Brand: Chance

Catalog ID: 1948M

Clevis bracket for spool insulators used in secondary deadend applications. Minimum ultimate deadend strength is 2,000 lbs. Used with ANSI Class 53-1 spool insulators. Includes angle bracket with 11/16" hole. Replacement components: clevis pin - P2070061; cotter pin - 056746P.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • 23/64" dia. clevis pin with self-locking cotter pin
  • Hot dip galvanized per ASTM A-153
  • Bracket has 5/8" dia. hole for mounting
  • Manufactured in compliance with ANSI/IEEE C135.20

General

Catalog Number

1948M

Coating

Galvanized, ASTM A-153

Material

Steel

Style

Clevis & Mounting Bracket

Type

Insulated Secondary Clevis

UPC

096359236009

Dimensions

Dimensions

5.000 in x 3.750 in x 2.25 in

Distance From Pole

N/A

Height

2.25 in

Length

5 in

Weight

0.65 lb

Width

3.75 in

Logistics

Pallet Quantity

2160