HUBBELL POWER SYSTEMS
SPOOL INSULATOR DEADEND SECONDARY CLEVIS, w/GRAY ANSI 53-2 INSULATOR
Image of DC5C36 SPOOL INSULATOR DEADEND SECONDARY CLEVIS, w/GRAY ANSI 53-2 INSULATOR

SPOOL INSULATOR DEADEND SECONDARY CLEVIS, w/GRAY ANSI 53-2 INSULATOR

Brand: Chance

Catalog ID: DC5C36

Clevis bracket for spool insulators used in secondary deadend applications. Minimum ultimate deadend strength is 4,000 lbs. Used with ANSI Class 53-2 and 53-3 spool insulators. Replacement components: clevis pin - 450033P; cotter pin - 056747P.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • 1-1/2" x 1/2" x 1/8" channel material
  • 11/16" x 7/8" dia. mounting hole5/8" dia. clevis pin with self-locking cotter pin
  • Hot dip galvanized per ASTM A-153

General

Catalog Number

DC5C36

Coating

Galvanized, ASTM A-154

Material

Steel

Type

Insulated Secondary Clevis

UPC

096359369363

Dimensions

Dimensions

6.500 in x 5.000 in x 4.50 in

Distance From Pole

N/A

Height

4.5 in

Length

6.5 in

Weight

2.99 lb

Width

5 in

Logistics

Pallet Quantity

600