HUBBELL POWER SYSTEMS
Image of DC10E1 SPOOL INSULATOR SECONDARY CLEVIS BRACKET w/12in POLE OFFSET

SPOOL INSULATOR SECONDARY CLEVIS BRACKET w/12in POLE OFFSET

Brand: Chance

Catalog ID: DC10E1

Bracket offsets clevis 12" from the pole. Installs with one 5/8" through bolt and two 1/2" lag screws.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Accepts ANSI 53-2 or 53-3 spool insulators
  • Material: Galvanized steel per ASTM A-153

General

Catalog Number

DC10E1

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Insulated Secondary Clevis

UPC

096359369202

Dimensions

Dimensions

13.250 in x 5.000 in x 4.000 in

Distance From Pole

N/A

Height

4 in

Length

13.25 in

Weight

3.75 lb

Width

5 in

Logistics

Pallet Quantity

240