
Brand: Chance
Catalog ID: T2070105
For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.
Catalog Number
T2070105
Coating
Galvanized, ASTM A-153
Material
Steel
Style
Sagger
Type
Insulated Secondary Clevis
UPC
096359057536
Dimensions
4.750 in x 5.750 in x 3.25 in
Distance From Pole
N/A
Height
3.25 in
Length
4.75 in
Weight
1.41 lb
Width
5.75 in
Pallet Quantity
600