HUBBELL POWER SYSTEMS
SPOOL INSULATOR SECONDARY CLEVIS w/11in CLEVIS PIN and 2 ROUND WASHERS
Image of T2070097 SPOOL INSULATOR SECONDARY CLEVIS w/11in CLEVIS PIN and 2 ROUND WASHERS

SPOOL INSULATOR SECONDARY CLEVIS w/11in CLEVIS PIN and 2 ROUND WASHERS

Brand: Chance

Catalog ID: T2070097

Clevis bracket for spool insulators used in secondary line deadend applications. Minimum ultimate deadend strength is 4,000 lbs. Used with ANSI Class 53-2 or 53-3 spool insulators. Replacement components: clevis pin - P2070098P; cotter pin - 056747P; round washers - 450581P.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • 11/16" x 1-1/8" mounting hole
  • 5/8" dia. clevis pin with self-locking cotter pin
  • Hot dip glavanized per ASTM A-153
  • Manufactured in compliance with ANSI/IEEE C135.20

General

Catalog Number

T2070097

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Style

Sagger

Type

Insulated Secondary Clevis

UPC

096359057529

Dimensions

Distance From Pole

N/A

Height

3.5 in

Length

4 in

Weight

3.23 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

320