
Brand: Chance
Catalog ID: C2070024
For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.
Catalog Number
C2070024
Coating
Galvanized, ASTM A-153
Material
Steel
Type
Insulated Secondary Clevis
UPC
096359014287
Dimensions
5.125 in x 4.250 in x 3.25 in
Distance From Pole
N/A
Height
3.25 in
Length
5.125 in
Weight
1.41 lb
Width
4.25 in
Buy America(n) Qualified
BABA Compliant (All status valid till December 2026)
Industry Standard(s)
ANSI C135.20
Pallet Quantity
800