HUBBELL POWER SYSTEMS
SPOOL INSULATOR SECONDARY DEADEND CLEVIS, w/GRAY ANSI 53-3 INSULATOR
Image of C2070015 SPOOL INSULATOR SECONDARY DEADEND CLEVIS, w/GRAY ANSI 53-3 INSULATOR

SPOOL INSULATOR SECONDARY DEADEND CLEVIS, w/GRAY ANSI 53-3 INSULATOR

Brand: Chance

Catalog ID: C2070015

Clevis bracket for spool insulators used in secondary deadend applications. Deadend strength is 4,000 lbs. Used with ANSI Class 53-2 or 53-3 spool insulators. Replacement components: clevis pin - 450033P; cotter pin - 056747P.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • 3/16" x 1-1/2" material
  • 11/16" dia. mounting hole
  • 5/8" dia. clevis pin with self-locking cotter pin
  • Hot dip galvanized per ASTM A-153
  • Manufactured in compliance with ANSI/IEEE C135.20, item 2

General

Catalog Number

C2070015

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Insulated Secondary Clevis

UPC

096359014270

Dimensions

Dimensions

6.500 in x 5.000 in x 3.31 in

Distance From Pole

N/A

Height

3.31 in

Length

6.5 in

Weight

2.89 lb

Width

5 in

Logistics

Pallet Quantity

600