HUBBELL POWER SYSTEMS
Image of 468 SPOOL INSULATOR SECONDARY DEADEND CLEVIS
Image of 468 SPOOL INSULATOR SECONDARY DEADEND CLEVIS
play
3D View
play
360 View

SPOOL INSULATOR SECONDARY DEADEND CLEVIS

Brand: Chance

Catalog ID: 468

Clevis bracket for spool insulators used in secondary deadend applications. Deadend strength is 3,000 lbs. Used with ANSI Class 53-2 spool insulators. Replacement components: clevis pin - 450036P; cotter pin - 056747P.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • 1" x 1/2" x 1/8" channel material
  • 11/16" square mounting hole
  • 5/8" dia. x 4-3/4" clevis pin with self-locking cotter pin
  • Hot dip glavanized per ASTM A-153
  • Manufactured in compliance with ANSI/IEEE C135.20, item 3

Product details

General

Catalog Number

468

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Insulated Secondary Clevis

UPC

096359072041

Dimensions

Dimensions

5.500 in x 1.000 in x 5.000 in

Distance From Pole

N/A

Height

5 in

Length

5.5 in

Weight

1.33 lb

Width

1 in

Certifications And Compliance

Industry Standard(s)

ANSI C135.20

Logistics

Pallet Quantity

1200

Resources and downloads

Specifications

Sales Drawings

Media

3D AR Model

360 View