
Brand: Chance
Catalog ID: 0322
For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.
Catalog Number
0322
Coating
Galvanized, ASTM A-153
Material
Steel
Type
Insulated Secondary Clevis
UPC
096359066811
Dimensions
5.375 in x 4.750 in x 3.38 in
Distance From Pole
N/A
Height
3.38 in
Length
5.375 in
Weight
1.82 lb
Width
4.75 in
Industry Standard(s)
ANSI C135.20
Pallet Quantity
1200